IESNA:LM-63-2002
[TEST]P955866
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33491
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4637.4 5239.6 5839.5 6347.1 6734.7 6970 7143 7323 7493.7 7689.8
7929.8 8188.2 8508.9 8859.6 9297.9 9923.2 10786.1 11953.5 13494.7 15467.3
18021.4 21083 23920.8 25568.2 25254.4 22836.5 18355.9 13317 8545.8 6074.8
4192.1 2627.9 1462.8 318.4 0 0 0
4637.4 5149.6 5694.1 6137.1 6467 6683.9 6833.9 6997.7 7170.7 7348.4
7572.2 7839.8 8151.3 8497.3 8912.6 9457.1 10188.5 11155.2 12391.9 14110.7
16351 18501.3 19555.7 19193.4 17922.2 15790.3 12431.1 8412 4542.8 2683.3
1478.9 662.2 256.1 32.3 0 0 0
4637.4 5096.6 5518.8 5827.9 6061 6201.7 6300.9 6430.1 6543.2 6651.6
6803.9 7006.9 7246.9 7477.6 7724.4 8026.7 8382 8808.8 9332.5 9856.3
10015.5 9489.4 8158.2 6596.2 4856.6 3370.8 2381 1718.8 1206.7 867.5
586 350.7 196.1 87.7 16.2 0 0
4637.4 4965.1 5278.8 5509.5 5643.4 5712.6 5761 5781.8 5768 5714.9
5636.4 5594.9 5548.8 5438 5195.8 4849.7 4489.8 4146 3850.7 3650
3548.4 3456.2 3329.3 3114.7 2950.9 2824 2431.8 1970.3 1301.2 911.3
650.6 452.2 299.9 129.2 18.5 0 0
4637.4 4833.5 5059.6 5230.4 5322.7 5345.7 5292.7 5149.6 4918.9 4619
4296 4035.3 3864.5 3760.7 3677.6 3555.4 3380 3211.6 3080.1 3010.9
3010.9 3029.3 3033.9 3015.5 2879.4 2579.4 2261 2048.8 1725.8 1386.6
1005.9 659.9 359.9 140.7 9.2 0 0
4637.4 4727.4 4835.8 4960.4 5050.4 5041.2 4918.9 4681.3 4392.9 4122.9
3899.1 3739.9 3647.7 3578.4 3497.7 3373.1 3197.8 2985.5 2777.8 2614
2526.4 2537.9 2609.4 2657.9 2639.4 2558.7 2383.3 2099.5 1783.5 1485.8
1206.7 948.3 689.8 401.4 173 0 0
4637.4 4584.4 4619 4706.6 4803.5 4849.7 4778.2 4621.3 4445.9 4289
4129.9 3949.9 3763 3580.7 3403.1 3216.2 3010.9 2794 2588.7 2420.2
2270.3 2143.4 2034.9 1965.7 1945 1938 1901.1 1818.1 1675 1474.3
1137.4 779.8 431.4 228.4 83.1 0 0
4637.4 4489.8 4404.4 4422.9 4563.6 4743.6 4884.3 4895.8 4796.6 4639.7
4457.5 4240.6 3989.1 3723.8 3472.3 3232.4 3003.9 2782.5 2584 2429.5
2316.4 2242.6 2182.6 2108.8 1995.7 1818.1 1633.5 1499.7 1379.7 1245.9
1070.5 828.3 533 309.2 101.5 0 0
4637.4 4376.7 4178.3 4148.3 4286.7 4635.1 5008.9 5184.2 5131.2 4932.8
4695.1 4452.9 4196.8 3913 3629.2 3352.3 3091.6 2851.7 2641.7 2480.2
2357.9 2272.6 2238 2214.9 2164.1 2053.4 1919.6 1767.3 1612.7 1432.8
1213.6 945.9 696.8 438.4 143 0 0
4637.4 4268.3 3970.7 3823 3894.5 4245.2 4759.7 5172.7 5271.9 5098.9
4810.5 4533.6 4277.5 4009.9 3744.6 3479.2 3216.2 2960.1 2736.3 2565.6
2422.5 2327.9 2258.7 2228.7 2184.9 2104.1 1988.8 1859.6 1718.8 1562
1345.1 1068.2 784.4 431.4 133.8 4.6 0
4637.4 4171.4 3843.8 3650 3677.6 3991.4 4466.7 4882 5115 5050.4
4808.2 4533.6 4277.5 4023.7 3774.5 3525.4 3267 3013.2 2791.7 2604.8
2445.6 2337.2 2256.4 2208 2157.2 2064.9 1928.8 1781.1 1633.5 1460.4
1245.9 964.4 701.4 373.8 101.5 0 0
4637.4 4152.9 3763 3493.1 3442.3 3650 4021.4 4445.9 4727.4 4755.1
4605.1 4372.1 4141.4 3926.8 3714.6 3486.1 3246.2 3003.9 2780.2 2588.7
2424.8 2307.2 2205.7 2113.4 2002.6 1838.8 1610.4 1345.1 1095.9 890.6
687.5 459.1 279.2 140.7 11.5 0 0
4637.4 4039.9 3560 3181.6 2994.7 3003.9 3121.6 3280.8 3407.7 3474.6
3474.6 3391.6 3285.4 3172.4 3047.8 2916.3 2787.1 2646.3 2477.9 2304.9
2138.8 1949.6 1753.5 1582.7 1409.7 1176.7 945.9 777.5 643.7 512.2
376.1 233 108.4 30 0 0 0
4637.4 3956.8 3405.4 2946.3 2662.5 2540.2 2501 2496.4 2482.5 2461.8
2417.9 2334.9 2235.7 2118 1979.6 1866.5 1755.8 1670.4 1615 1592
1562 1497.4 1393.5 1262 1105.1 941.3 789.1 655.2 528.3 413
295.3 166.1 71.5 11.5 0 0 0
4637.4 3915.3 3301.6 2800.9 2471 2307.2 2221.8 2148 2064.9 1972.6
1889.6 1822.7 1746.5 1684.2 1610.4 1536.6 1458.1 1356.6 1243.6 1149
1052.1 964.4 888.3 828.3 761.4 678.3 586 493.7 394.5 302.2
205.3 129.2 62.3 2.3 0 0 0
4637.4 3880.7 3239.3 2724.8 2378.7 2194.1 2081.1 1972.6 1868.8 1765
1665.8 1580.4 1499.7 1418.9 1345.1 1273.6 1197.4 1119 1045.2 966.7
892.9 828.3 770.6 708.3 634.5 569.9 496 413 318.4 235.3
170.7 101.5 34.6 0 0 0 0
4637.4 3913 3260 2736.3 2362.6 2145.7 2000.3 1889.6 1795 1702.7
1610.4 1522.7 1432.8 1352 1278.2 1204.3 1128.2 1045.2 962.1 876.7
802.9 740.6 687.5 641.4 595.3 544.5 475.3 399.1 332.2 274.6
212.3 145.4 53.1 0 0 0 0
4637.4 3931.4 3283.1 2752.5 2353.3 2090.3 1935.7 1836.5 1748.8 1656.6
1568.9 1481.2 1402.8 1328.9 1259.7 1185.9 1112.1 1029 945.9 862.9
789.1 736 692.2 655.2 611.4 551.4 470.7 403.8 353 299.9
235.3 156.9 62.3 18.5 0 0 0
4637.4 3931.4 3308.5 2773.2 2346.4 2046.5 1882.7 1788.1 1700.4 1612.7
1515.8 1432.8 1361.2 1282.8 1206.7 1130.5 1052.1 973.6 895.2 821.4
761.4 722.1 685.2 646 586 503 401.4 353 302.2 246.9
180 94.6 39.2 9.2 0 0 0
4637.4 4009.9 3407.7 2870.1 2404.1 2055.7 1871.1 1771.9 1684.2 1610.4
1525 1444.3 1365.9 1289.7 1211.3 1135.1 1056.7 980.6 909 844.4
791.4 749.8 708.3 657.5 583.7 466.1 350.7 302.2 253.8 200.7
143 83.1 43.8 18.5 4.6 0 0
4637.4 4056 3474.6 2937 2454.8 2088 1882.7 1774.2 1688.9 1610.4
1529.7 1451.2 1375.1 1298.9 1225.1 1151.3 1075.1 1001.3 932.1 869.8
816.7 772.9 726.8 669.1 588.3 466.1 346.1 297.6 246.9 196.1
136.1 80.8 46.1 23.1 11.5 0 0
4637.4 4074.5 3518.4 2994.7 2501 2145.7 1891.9 1785.8 1691.2 1624.3
1548.1 1472 1398.2 1324.3 1252.8 1183.6 1109.8 1035.9 966.7 897.5
842.1 796 747.5 694.5 595.3 473 366.8 320.7 267.6 214.6
152.3 92.3 55.4 34.6 20.8 9.2 0
4637.4 4203.7 3719.2 3218.5 2722.5 2286.4 1979.6 1808.8 1716.5 1642.7
1575.8 1506.6 1437.4 1368.2 1296.6 1225.1 1153.6 1079.8 1012.9 948.3
890.6 837.5 784.4 724.5 650.6 556 438.4 373.8 318.4 263
200.7 126.9 78.4 50.8 36.9 18.5 0
4637.4 4300.6 3901.4 3456.2 2980.9 2528.7 2150.3 1866.5 1725.8 1642.7
1575.8 1508.9 1442 1372.8 1303.6 1229.7 1151.3 1079.8 1010.5 945.9
892.9 837.5 779.8 715.2 643.7 565.3 475.3 399.1 343.8 288.4
230.7 166.1 85.4 50.8 32.3 16.2 0
4637.4 4392.9 4113.7 3760.7 3366.2 2932.4 2507.9 2099.5 1790.4 1658.9
1580.4 1508.9 1442 1372.8 1298.9 1227.4 1151.3 1075.1 1001.3 922.9
849 779.8 715.2 655.2 604.5 544.5 470.7 392.2 318.4 260.7
210 156.9 87.7 39.2 20.8 6.9 0
4637.4 4540.5 4406.7 4201.4 3869.1 3488.5 3107.8 2720.2 2217.2 1813.4
1621.9 1532 1458.1 1386.6 1317.4 1245.9 1172 1098.2 1022.1 941.3
865.2 789.1 719.8 655.2 592.9 528.3 459.1 392.2 318.4 242.3
186.9 131.5 83.1 43.8 20.8 9.2 0
4637.4 4692.8 4720.5 4692.8 4533.6 4284.4 3989.1 3661.5 3241.6 2699.4
2138.8 1723.5 1525 1435.1 1368.2 1303.6 1234.3 1174.4 1116.7 1047.5
978.2 892.9 807.5 729.1 666.8 606.8 666.8 699.1 528.3 422.2
279.2 205.3 117.7 57.7 27.7 13.8 0
4637.4 4842.8 5043.5 5207.3 5271.9 5221.1 5057.3 4842.8 4642 4402.1
4035.3 3536.9 2953.2 2357.9 1875.7 1619.6 1545.8 1490.4 1393.5 1305.9
1239 1179 1093.6 1031.3 1086.7 1128.2 950.6 722.1 438.4 327.6
244.6 177.7 120 69.2 34.6 11.5 0
4637.4 4995 5371.1 5721.8 5982.5 6132.5 6141.7 6056.3 5975.6 5950.2
5934.1 5864.9 5728.7 5558 5341.1 5089.6 4773.6 4471.3 4365.2 4762
5622.6 6441.6 6563.9 5689.5 4014.5 2378.7 1405.1 883.6 611.4 447.6
339.2 244.6 166.1 94.6 36.9 9.2 0
4637.4 5142.7 5671 6194.8 6633.1 6914.6 7048.4 7094.6 7140.7 7221.5
7346.1 7507.6 7701.4 7879 8056.7 8190.5 8402.7 8783.4 9494 10656.9
12165.8 13801.6 15398.1 16625.5 16768.6 15617.3 13407 10474.6 7313.8 4570.5
2655.6 1580.4 899.8 339.2 103.8 4.6 0
4637.4 5195.8 5807.2 6414 6916.9 7249.2 7415.3 7486.8 7553.7 7646
7772.9 7925.2 8123.6 8324.3 8541.2 8836.5 9261 9879.3 10793 12059.6
13741.6 15961.1 18988.1 22744.2 25166.7 24580.7 22783.4 20310.1 17640.7 15107.4
12516.5 9657.9 6610.1 3885.3 1575.8 396.8 0
4637.4 5235 5899.5 6591.6 7140.7 7500.6 7678.3 7731.4 7759 7772.9
7807.5 7853.6 7913.6 7939 8019.8 8199.7 8515.8 9018.8 9833.2 11030.6
12643.3 14892.8 18277.5 23251.8 29866.4 31970.6 30272.5 28258.3 26029.6 23708.6
20284.7 15850.3 11046.8 6725.4 2655.6 849 0
4637.4 5322.7 6107.1 6907.7 7569.9 7971.3 8086.7 8015.1 7844.4 7597.5
7325.3 7064.6 6806.2 6566.2 6448.6 6589.3 7203 8292 9609.4 10843.7
12013.5 13377 15241.2 17929.1 23076.4 29241.2 27983.8 24996 23034.9 21692.1
19779.5 17013.1 13291.7 9251.8 3617.7 595.3 0
4637.4 5368.8 6321.7 7193.8 7890.6 8229.7 8222.8 7929.8 7466 6976.9
6513.2 6125.6 5825.6 5650.3 5823.3 6683.9 8149 9939.3 11828.9 13820
15998 18072.1 20051.7 22347.3 25741.2 30074.1 30916.2 28682.9 26177.3 23609.4
20559.3 16464 11614.3 5622.6 2201 246.9 0
4637.4 5440.3 6367.8 7286.1 7996.7 8338.1 8192.8 7676 7023.1 6499.3
6033.3 5661.8 5396.5 5336.5 5837.2 7163.8 9134.1 11609.7 14662.1 18372.1
22439.6 26622.6 30803.2 34561.6 38832.1 42759 43753.4 41956.1 38529.9 33959.4
27949.2 19673.3 12767.9 7060 3405.4 394.5 0
4637.4 5444.9 6379.4 7286.1 7973.6 8278.2 8130.5 7627.5 6979.2 6397.8
5931.8 5567.2 5327.3 5361.9 6058.7 7622.9 9879.3 12837.1 16595.5 20873.1
25233.6 29501.9 33795.6 38220.7 43225 46863.4 47068.8 44198.6 39196.7 32579.7
25662.8 19061.9 12456.5 7246.9 2872.4 362.2 0
4637.4 5444.9 6356.3 7230.7 7860.6 8149 8114.4 7789 7288.4 6739.3
6250.2 5885.6 5634.1 5613.4 6162.5 7537.6 9554 11965 14782.1 17906
21027.6 24163.1 27176.3 30203.3 34351.6 38416.9 39503.5 37480.1 34040.1 29561.9
24562.2 19038.8 14339.1 8538.9 3241.6 286.1 0
4637.4 5382.7 6231.7 7027.7 7604.5 7899.8 7994.4 7941.3 7722.1 7392.2
7025.4 6672.4 6367.8 6204 6356.3 7101.5 8455.8 10202.4 12064.2 13790
15455.8 16918.6 18298.2 20227 23895.5 27580 27104.8 23976.2 21087.6 18533.6
15345.1 11531.3 7736 3763 1056.7 129.2 0
4637.4 5380.3 6139.4 6838.5 7343.8 7625.2 7786.7 7890.6 7943.6 7959.8
7932.1 7853.6 7756.7 7650.6 7634.5 7821.3 8393.5 9394.8 10797.6 12394.2
14223.8 16494 19493.4 23387.9 27480.8 28251.4 23964.7 18519.7 13621.6 9918.6
7784.4 5687.2 4125.2 2427.2 676 27.7 0
4637.4 5253.4 5892.5 6480.9 6910 7168.4 7359.9 7526 7680.6 7876.7
8089 8301.2 8571.2 8829.6 9180.3 9704 10458.4 11535.9 13167.1 15391.2
18109.1 21263 25009.8 29199.7 30701.6 28489.1 23258.7 17453.8 11787.4 8502
6150.9 4104.5 2471 569.9 13.8 0 0
4637.4 5239.6 5839.5 6347.1 6734.7 6970 7143 7323 7493.7 7689.8
7929.8 8188.2 8508.9 8859.6 9297.9 9923.2 10786.1 11953.5 13494.7 15467.3
18021.4 21083 23920.8 25568.2 25254.4 22836.5 18355.9 13317 8545.8 6074.8
4192.1 2627.9 1462.8 318.4 0 0 0
